Philips LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm 15.5W865 T8 TW

Product Description

LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %

Order code: 929003103108
Full order code: 871951439959400

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003103108 en_PH pdf 627.1 kB

Visuals

Product-Photographs-929003103108_EU
Multiple assets - Visuals
Product-Diagrams-929003103108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 15.5W865 T8 TW IES 22.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB