Philips MASTER, LEDtube, T8, 1200 mm, 100-277 V, 14 W, 36W TL-D, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube 1200mm 14W865 100-277V T8 PH

Product Description

MASTER, LEDtube, T8, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 50000 hour(s), 150 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929001375588
Full order code: 872016919694000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001375588 en_PH pdf 620.1 kB

Visuals

Product-Photographs-929001375588_EU
Multiple assets - Visuals
Product-Diagrams-929001375588_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 14W865 100-277V T8 PH IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001375508-EPD pdf 683.0 kB