Philips Electronic transformers

Description

Products

Product family information

Description

A high frequency electronic transformer for operation with 12V halogen lamps. It is fully IEC compliant with unique compact size and light weight

Benefits

  • High efficiency compared with magnetic transformer

  • Flexible dimming with leading and trailing edge dimmers

Features

  • One universal driver which cover all market in APR (220~240V, 50/60Hz)

  • Overheating protection

Applications

  • Indoor residential: living rooms, decorative and accent lighting
  • In professional areas: reception areas, offices, retail area and exhibition rooms

Warning & Safety

  • Transformer is not suitable for DC operation

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Electronic transformers en_HK pdf 258.6 kB

Visuals

Family-Photographs-Electronic transformers
Multiple assets - Visuals