Philips ET-E 60 220-240V 50/60Hz

Product Description

Philips ET-E 60 220-240V 50/60Hz

Order code: 913710031101
Full order code: 697013372901400

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Peak (Max)
15 A

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913710031101 en_HK pdf 217.9 kB

Visuals

Product-Photographs-913710031101_EU
Multiple assets - Visuals
Product-Diagrams-913710031101_EU
Multiple assets - Visuals