Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
12 | 1,575 | 4000 | G13 ROT | |||
12 | 1,575 | 6500 | G13 ROT | |||
16 | 2,300 | 3000 | G13 ROT | |||
16 | 2,500 | 4000 | G13 ROT | |||
13.5 | - | 3000 | G13 ROT | |||
13.5 | - | 4000 | G13 ROT | |||
13.5 | 2,500 | 4000 | G13 ROT | |||
13.5 | - | 6500 | G13 ROT |
Product family information
Description
Our new sustainability hero Philips MASTER LEDtube T8 EM/mains — a pioneering LED tube designed for performance, durability, and environmental impact. As the first-ever LED tube to feature 40% post-consumer recycled plastic, it sets a new standard for sustainable lighting without compromising quality. With a long lifetime of 75,000 hours and high luminous efficacy up to 185 lm/W, the MASTER LEDtube T8 ensures outstanding energy efficiency. These T8 LED tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime ensure this tube master every demanding application.
Benefits
Absolute performance that provides a solution for every application
Unparalleled savings with low energy consumption and long lifetime
Features
Made with on average 40% post-consumer-recycled plastic
Impressive energy saving and durability with up to 185 lm/W efficacy and 75,000 hrs lifetime