Philips MASTER, LEDtube, T8, EM/Mains, 1050 mm, 16 W, 38W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1050mm 16W 830 T8
Product Description
MASTER, LEDtube, T8, EM/Mains, 1050 mm, 16 W, LED alternative to 38W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 143 lm/W, EEL D, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 1050 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5