Philips MASTER, LEDtube, T8, EM/Mains, 900 mm, 12 W, 30W TL-D, 6500 K, 1575 lm, CRI 80, 75000 hour(s)
MAS LEDtube 900mm HO 12W 865 T8
Product Description
MASTER, LEDtube, T8, EM/Mains, 900 mm, 12 W, LED alternative to 30W TL-D, 6500 K, 1575 lm, CRI 80, 75000 hour(s), 131 lm/W, EEL E, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 900 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5