Philips LED, T8, 13.5 W, 4000 K, 2500 lm, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 840 T8 ID

Product Description

LED, T8, 1200 mm, 13.5 W, 4000 K, 2500 lm, 75000 hour(s), 185 lm/W, G13 ROT, Plastic, 40 %, RG0

Order code: 929004241917
Full order code: 872110303789300

Downloads