Philips Trueforce Core LED SON-T

The cost-effective LED replacement for HID and SON Road lamps with MASTER – LED HID SON-T

Products

TForce Core LED road 17W 730 E27 MV
TForce Core LED road 17W 730 E27 MV
929002484802
TForce Core LED road 17W 740 E27 MV
TForce Core LED road 17W 740 E27 MV
929002484902
TForce Core LED road 40W 730 E40 MV
TForce Core LED road 40W 730 E40 MV
929002485202
TForce Core LED road 40W 740 E40 MV
TForce Core LED road 40W 740 E40 MV
929002485302
TForce Core LED road 45W 727 E40 MV
TForce Core LED road 45W 727 E40 MV
929003775602
TForce Core LED road 49W 740 E40 MV
TForce Core LED road 49W 740 E40 MV
929003775702
TForce Core LED road 45W 730 E40 MV
TForce Core LED road 45W 730 E40 MV
929003778802
TForce Core LED road 26W 730 E27 MV
TForce Core LED road 26W 730 E27 MV
929004341302

Product family information

Description

The new Philips Trueforce Core LED SON-T lamps offer you an easy, short-payback LED solution to replace High Intensity Discharge (HID) lamps. This new generation of products brings all the energy-efficiency and long-lifetime benefits of LED to HID replacement, while providing instant saving with a low initial investment. Furthermore, they’re designed to have the same lamp size and light distribution as other HID lamps, so you will never know the difference. All thanks to our High-Power LED filament technology. Plus, its unique IP65 design means it can be used for outdoor applications.

Benefits

  • Cost-saving lamps with short payback time

  • Low initial investment

Features

  • High Energy efficient lamps

  • Long lifetime – 25,000 hrs

Applications

  • Road and Street
  • Tunnel
  • Car parks

Warning & Safety

  • Please refer to the installation guide or consult a Philips Lighting representative for the wiring diagram and instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Trueforce Core LED SON-T en_GB pdf 291.4 kB

Visuals

Family-Photographs-Trueforce Core LED SON-T
Multiple assets - Visuals
Packaging image
Packaging Image tif 11.3 MB

Photometry and Lighting design

Family-IES-Trueforce Core LED SON-T
Multiple assets - Software Plugins