Philips CorePro, LED SON-T, Tubular, Mains only, 17 W, SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 h

TForce Core LED road 17W 740 E27 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 17 W, LED alternative to SON-T 50W, E27, 4000 K, 3000 lm, CRI 70, 25000 h, 176 lm/W, EEL C, PF 0.5, Glass, RG1, IP65, SVM 3.3, PstLM 1

Order code: 929002484902
Full order code: 871951431627000

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 17W 740 E27 MV txt 2.7 kB
Energy Efficiency Label
Energy Efficiency Label 929002484902 pdf 68.1 kB
Product information sheet
Product Information Sheet pdf 273.7 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929002484902 en_GB pdf 297.0 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED road 17W 740 E27 MV pdf 656.8 kB
Installation instructions
Installation instructions pdf 387.2 kB

Visuals

Product-Photographs-929002484902_EU
Multiple assets - Visuals
Product-Diagrams-929002484902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 17W 740 E27 MV IES 1021 B
LDT
LDT File - TForce Core LED road 17W 740 E27 MV ldt 1.1 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB