Philips LED SON-T, Tubular, Mains only, 49 W, SON-T 150/100W, E40, 4000 K, 10000 lm, CRI 70, 25000 h

TForce Core LED road 49W 740 E40 MV

Product Description

LED SON-T, Tubular, Mains only, 49 W, LED alternative to SON-T 150/100W, E40, 4000 K, 10000 lm, CRI 70, 25000 h, 204 lm/W, EEL B, PF 0.9, Glass, RG1, IP65, SVM 2.5, PstLM 1

Order code: 929003775702
Full order code: 872016929745600

Specifications

Cap base
E40
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 49W 740 E40 MV txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929003775702 pdf 68.0 kB
Product information sheet
Product Information Sheet pdf 269.4 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003775702 en_GB pdf 544.3 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED road 49W 740 E40 MV pdf 656.8 kB
Installation instructions
Installation instructions pdf 387.2 kB

Visuals

Product-Photographs-929003775702_EU
Multiple assets - Visuals
Product-Diagrams-929003775702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 49W 740 E40 MV IES 5.6 kB
LDT
LDT File - TForce Core LED road 49W 740 E40 MV ldt 1.0 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB