Philips CorePro, LED SON-T, Tubular, Mains only, 40 W, SON-T 100W, E40, 3000 K, 7200 lm, CRI 70, 25000 h

TForce Core LED road 40W 730 E40 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 40 W, LED alternative to SON-T 100W, E40, 3000 K, 7200 lm, CRI 70, 25000 h, 180 lm/W, EEL C, PF 0.9, Glass, RG1, IP65, SVM 2, PstLM 1

Order code: 929002485202
Full order code: 871951431633100

Specifications

Cap base
E40
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 40W 730 E40 MV txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929002485202 pdf 68.6 kB
Product information sheet
Product Information Sheet pdf 264.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929002485202 en_GB pdf 541.2 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED road 40W 730 E40 MV pdf 656.8 kB
Installation instructions
Installation instructions pdf 387.2 kB

Visuals

Product-Photographs-929002485202_EU
Multiple assets - Visuals
Product-Diagrams-929002485202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 40W 730 E40 MV IES 60.1 kB
LDT
LDT File - TForce Core LED road 40W 730 E40 MV ldt 1.1 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB