Philips LED SON-T, Tubular, Mains, 26 W, SON-T 70W, E27, 3000 K, 4200 lm, CRI 70, 25000 h

TForce Core LED road 26W 730 E27 MV

Product Description

LED SON-T, Tubular, Mains, 26 W, LED alternative to SON-T 70W, E27, 3000 K, 4200 lm, CRI 70, 25000 h, 161 lm/W, EEL C, PF 0.9, Glass, RG1, IP65, SVM 4, PstLM 1

Order code: 929004341302
Full order code: 872110312936900

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 26W 730 E27 MV txt 2.8 kB
Energy Efficiency Label
Energy Efficiency Label 929004341302 pdf 68.1 kB
Product information sheet
Product Information Sheet pdf 306.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929004341302 en_GB pdf 296.5 kB

Brochures

Installation instructions
Online QIG for W1 TForce SON T pdf 387.2 kB

Visuals

Product-Photographs-929004341302_EU
Multiple assets - Visuals
Product-Diagrams-929004341302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 26W 730 E27 MV IES 4.3 kB
LDT
LDT File - TForce Core LED road 26W 730 E27 MV ldt 4.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-HID-SON-T-COMF-8852552-Ref-929004341402 pdf 964.8 kB