Philips Ecofit Ledtubes T8

The affordable LEDTube T8 solution

Products

Product Compare
20
2,000
6500
G13 | Medium Bi-Pin Fluorescent
19
2,250
3000
G13 | Medium Bi-Pin Fluorescent
19
2,350
4000
G13 | Medium Bi-Pin Fluorescent
19
2,350
6500
G13 | Medium Bi-Pin Fluorescent
10
1,150
3000
G13 | Medium Bi-Pin Fluorescent
10
1,200
4000
G13 | Medium Bi-Pin Fluorescent
10
1,200
6500
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Upgrade to efficient, long-lasting LED tubes with the Ecofit LED tubes. Ecofit LED tubes are a fast and easy way to replace your old fluorescent tubes with modern, efficient LED technology. Good quality of light with a natural lighting effect for use in general lighting applications with low initial investment – an environmentally friendly solution.

Benefits

  • Up to 50% energy saving compared with coventional fluorescent systems

  • Easy installation: retrofit replacement of existing T8 lamps improving the quality of light

Features

  • Retrofit solution with Long lifetime of 15.000hs

  • Up to 50% of energy saving

Applications

  • Domestic applications
  • Small offices and retailers

Downloads