Philips LED, T8, 10 W, 6500 K, 1200 lm, 20000 hour(s)

Ledtube DE 600mm 10W 865 T8 G13 EG

Product Description

LED, T8, 600 mm, 10 W, 6500 K, 1200 lm, 20000 hour(s), 120 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003665438
Full order code: 872016924823600

Downloads