Philips LED, T8, 10 W, 3000 K, 1150 lm, 20000 hour(s)

Ledtube DE 600mm 10W 830 T8 G13 EG

Product Description

LED, T8, 600 mm, 10 W, 3000 K, 1150 lm, 20000 hour(s), 115 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003665238
Full order code: 872016924819900

Downloads