Philips LED, T8, 19 W, 6500 K, 2350 lm, 20000 hour(s)

Ledtube DE 1200mm 19W 865 T8 G13 EG

Product Description

LED, T8, 1200 mm, 19 W, 6500 K, 2350 lm, 20000 hour(s), 123 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929002468038
Full order code: 872016924829800

Downloads