You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    EcoSwap (LED light engine)

    EcoSwap - delivering energy savings and longevity with existing lighting infrastructure

    View all 2 products Lumec
    EcoSwap (LED light engine)
    Lumec
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        EcoSwap is a LED light engine for existing Lumec and Hadco outdoor lighting fixtures offering performance and longevity. EcoSwap allows you to switch to LED lighting and have great energy savings and longevity while keeping the same outdoor lighting infrastructure.

        Benefits

        Quick and easy tool less installation / retrofit
        Optimal thermal management
        Lifespan up to 100,000 hours
        Tested in real luminaire conditions

        Features

        Multiple lumen packages
        Type 3 & 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard
        Multiple driver options and programmed dimming options available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product