Burst Powercore gen3, eW is a high-output, exterior-rated LED lighting luminaire designed for accent and site lighting. Architectural and Landscape versions deliver high-quality white light output in 3000 K, and 4000 K to support a range of uplighting, floodlighting, and decorative lighting applications.
Benefits
High-quality solid white light
Versatile light positioning
Cost-effective, easy to install, and long lifetime
Features
Expands customization with a wide range of new accessory options. In addition to the native 6° lens, six different spread lenses can customize the luminaire to produce 10°, 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles. Multiple housing color choices plus the option to add a louver, full glare shield, and half glare shield— create new aesthetic possibilities for designers and architects.
Complies with ASTM B117 corrosion resistance standard for > 1,500 hours.
ELV dimming versions of Burst Powercore gen3, eW luminaires are available as custom configurations
Improves durability with new flat lens that prevents water from pooling into the luminaire, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
Universal power input range of 100 to 277 VAC.
Digital Dimming—Smooth dimming down to 1% with optional Data Enabler Pro and digital control interface.
Works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager, Video System Manager Pro, iPlayer 3, Antumbra Color Keypad, and ColorDial Pro—as well as third-party controllers.