• Fixture size
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
        T-Grid LED Troffer is an energy efficient low profile luminaire offering excellent performance for general lighting applications such as offices, schools, healthcare,or retail. Featuring a frosted prismatic lens to enhance visual comfort, the T-Grid LED Troffer utilizes highly reliable and efficient Philips LED platform boards and dimmable driver,enabling market leading product efficiency in its category.

        Benefits

        Minimized clearance requirements
        Two finish options means ability to fit many styles
        Leading efficiency in its category

        Features

        General lighting distribution is excellend for ambient light
        Housing is constructed of pre-painted steel
        Low profile body
        Standard -1V dimming

        Applications

        Office
        Banks
        Hospitality
        Petrol and Convenience
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product