Glass is a pure design material that has benefitted us throughout the ages being both functional and aesthetic.All of the Vetro primary glass used for Decorative Downlights and Pendants is hand blown. Multiple layers of glass, each containing a discreet
Benefits
The perfect complement to a Calculite Downlight
The European hand blown glass provide a rich and smooth accent to your lighting
Fresh aesthetic to meet your architectural needs
Features
Complete family of 2", 4", 6", and 7" Vetro downlight decorative elements