Australia - English

Philips Classic LED spotLV

Classic look & feel with LED technology

Products

LEDspots 7.5W MR16 940 DIM 60D 1PF/10
LEDspots 7.5W MR16 940 DIM 60D 1PF/10
929002493709

Product family information

Description

LEDspotLV Classic offers an archetypal halogen-like design while delivering the benefits of LED technology, saving around 85% on energy consumption, minimizing maintenance cost, and much more besides. It is compatible with most existing fixtures with a GU 5.3 holder and is designed as a retrofit replacement for halogen or incandescent spots.

Benefits

  • Classic look & feel of glass halogen spots

  • Around 85% energy saving compared with halogen lamps

Features

  • Retrofits into the vast majority of GU5.3-based luminaires

  • Low heat generation

Applications

  • Home: living room, bedroom, hallway
  • Hospitality: restaurants, hotels, bars, cafes, museums
  • Retail: exhibitions, display cabinets, shops

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Classic LED spotLV en_AU pdf 294.3 kB

Visuals

Family-Photographs-Classic LED spotLV
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Classic LED spotLV
Multiple assets - Software Plugins