Philips LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 h, Glass
LEDClassic 5W MR16 830 60D 6pack
Product Description
LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 h, Glass, 78 lm/W
Specifications
- Cap-Base
- GU5.3
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDspot