Australia - English

Philips LEDspot, MR16, not dimmable, 50 W, GU5.3, 4000 K, 410 lm, 15000 h, Glass

LEDspots 5W MR16 840 60D

Product Description

LEDspot, MR16, not dimmable, 50 W, GU5.3, 4000 K, 410 lm, 15000 h, Glass, 82 lm/W

Order code: 929001280591
Full order code: 871869967567700

Specifications

Cap-Base
GU5.3
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001280591 en_AU pdf 284.4 kB

Visuals

Product-Photographs-929001280591_EU
Multiple assets - Visuals
Product-Diagrams-929001280591_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDspots 5W MR16 840 60D IES 10.7 kB

Other

Environmental product declaration
EPD-Philips-MR-Glass-MR16-LV-15K-Ref-929002494603 pdf 700.8 kB