Philips LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 h, Glass

LEDClassic 5W MR16 830 60D 2pack

Product Description

LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 h, Glass, 78 lm/W

Order code: 929001280492
Full order code: 871869969113400

Specifications

Cap-Base
GU5.3
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001280492 en_AU pdf 284.4 kB

Visuals

Product-Photographs-929001280492_EU
Multiple assets - Visuals
Product-Diagrams-929001280492_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDClassic 5W MR16 830 60D 2pack IES 10.7 kB

Other

Environmental product declaration
EPD-Philips-MR-Glass-MR16-LV-15K-Ref-929002494603 pdf 700.8 kB