Australia - English
Simply better Resources

Simply better

Signify Interact for Intelligent Buildings:

Proven system, now better than ever

Interact brings together lighting, software and connectivity to create smarter, more responsive buildings. It supports energy efficiency, well-being, consistent light quality and sustainability goals — forming a scalable platform for connected lighting control and performance. Add the new Interact Building suite, and your lighting data becomes a powerful source of insight — helping you optimize energy use, plan maintenance, understand occupancy and make smarter decisions with AI-driven analytics. 

 

Together with faster setup, added flexibility, a new gateway and deeper integration, the connected lighting system trusted in more than 40,000 projects worldwide has taken another step forward.

Simply right for you

alt

Building owners and managers

Run your building smarter with a wireless, secure and scalable system that adapts to any size or complexity. Interact helps you reduce energy costs, improve operational efficiency and support sustainability goals — while enhancing comfort and well-being for the people inside.

alt

Lighting designers and specifiers

Design with one proven, unified system for projects of any scale. Built on standards, Interact integrates third-party luminaires and other building systems via BACnet as well as REST and MQTT APIs, while sustainable control features support high-performance designs.

alt

Electrical engineers, integrators and installers

Get one system that works for every job. Wireless by design and easy to commission and integrate with, Interact speeds up setup with an intuitive app and off-site preparation via the web portal — reducing on-site time by up to 50%.

40,000+

projects achieved worldwide

70+

countries deployed

2.6M+

connected nodes

Simply better — from setup to lasting performance

 

Simply fast

  • Energy savings from day one, accelerating ROI and progress toward sustainability goals
  • Easy to install, easy to use, fast to adapt
  • Reuse existing infrastructure — no extra dimming signal cables or ceiling or wall work needed
  • 80% lower installation costs versus wired systems thanks to faster commissioning and reduced material costs*
Light as a service

Simply scalable

  • From single spaces to entire campuses — Interact scales effortlessly
  • Designed for a wide range of professional spaces: offices, warehouses, hospitals, schools, retail, building perimeters and more
  • Use a gateway to access connected cloud benefits — or begin with basic automation and scale when ready
  • Expand further with Interact Building suite to unlock advanced insights and features
  • Open to third-party luminaires and integrateable with other systems ( e.g., BMS) when needed
Reuse, refurbish, remanufacture​

Simply future-ready

  • Built on open standards for long-term flexibility
  • Gateway-level integration via BACnet and MQTT
  • Cloud-ready architecture designed to support advanced insights and AI capabilities
  • Over-the-air updates keep the system secure and continuously improving
  • Proven security: IEC 62443 and ISO 27001 certified

* Compared to DALI and KNX systems based on installer interviews. May vary per installer experience or per country.

Connected by design. Scalable by choice.

Interact for Intelligent Buildings is built on a flexible architecture that grows with your needs. From standalone lighting control, to connected capabilities with the Signify Interact gateway, to the data-enabled capabilities of a full building intelligence platform with the Interact Building suite.

scale

The core of connected lighting

Interact brings together connected devices, a secure gateway and purpose-built commissioning tools — forming a reliable and scalable core for lighting control, performance and connected capabilities.

Our expert tools for your success​

Best-in-class lighting

A wide range of high-quality LED lamps, luminaires — including Signify NatureConnect — sensors and switches integrates seamlessly with Interact. DALI luminaires connect via dedicated kits, with support for integrated and external wireless sensors. Wireless installation requires no extra signal/dimming cabling — ideal for new builds and renovations.

Signify NatureConnect

Luminaires

Lamps

Sensors and controllers

Switches

Network and integration devices

 

Turn connected lighting into building intelligence

 

 

Light as a service
Add the new Interact Building suite to unlock advanced insights, reporting and AI-enabled optimization across your building or portfolio. It transforms connected lighting from operational control into measurable business intelligence.

 
  • Optimize energy performance with floor-level and multi-building insights
  •  Gain full system health visibility with alerts and reports
  • Enable predictive maintenance based on real usage data
  • Automate emergency lighting monitoring and compliance reporting
  • Understand space utilization with occupancy analytics
  • Extend your ecosystem with Cloud Data APIs, Developer Portal and Indoor Location Services
Reuse, refurbish, remanufacture​

Open by design

Interact runs on the proven wireless standards Bluetooth and Zigbee. It connects to BMS, HVAC and other building systems via gateway-level BACnet and MQTT. Advanced cloud data integrations and APIs are available with Interact Building suite. And if you need something custom, the architecture is open enough to build it. With Signify Interact you can choose the full connected lighting portfolio from us or combine with third-party luminaires.
Reuse, refurbish, remanufacture​

The S stands for security

With Signify Interact, security is built in, not bolted on. IEC 62443 certification for cybersecurity and ISO 27001 certified systems and services set the standard — and ongoing updates keep it that way. Choosing the world’s most widely used connected lighting system means security you can trust from day one.

Success stories

alt

Magma work

150+ light points installed in four hours and energy consumption reduced to what a single legacy lamp used to draw.

alt

EDGE West

See how Interact’s real-time performance data powers one of the world's smartest office buildings.

alt

VDL ETG Singapore

Interact improves lighting efficiency, operational performance and worker well-being in this state-of-the-art facility.

How can we support you

Newsletter

Newsletter

Stay up-to-date with the latest news, webinars, innovations and tools.​

Starting a project

More information​

Are you starting a new project? We’d love to help you.

Partner locator

Partner locator

Find a distributor or Certified System Integrator near you​.