Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 11.9 W, 36W TL-D, 6500 K, 2500 lm, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 11.9 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, 100000 hour(s), 210 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, RG0

Order code: 28172100
Full order code: 872016928172100

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
100,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003731808 en_AE pdf 649.2 kB

Visuals

Product-Photographs-929003731808_EU
Multiple assets - Visuals
Product-Diagrams-929003731808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 11.9W 865 T8 EELA IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER LEDtube T8 UltraEfficient-COMF-9223984-Ref-929003482208 pdf 661.0 kB