Philips MASTER LED tube T8 UltraEfficient with Recycled Plastic

For top performance and sustainability

Products

MAS LEDtube 1200mm UE 11.9W 840 T8 EELA
MAS LEDtube 1200mm UE 11.9W 840 T8 EELA
28170700
MAS LEDtube 1200mm UE 11.9W 865 T8 EELA
MAS LEDtube 1200mm UE 11.9W 865 T8 EELA
28172100

Product family information

Description

With energy prices rising and the EU‘s Green Deal continuing to fund energy efficient building renovations, many are looking into make their company‘s lighting more sustainable. The new Philips MASTER LEDtube UltraEfficient T8 is a true breakthrough on the way to more sustainable lighting. It replaces your current fluorescent tube or LED tube directly and offers immediately great energy cost reduction as well as a much longer lifetime!

Benefits

  • Absolute performance in energy saving: up to 44% compared with standard LED tube

  • Reliable performance of up to 100,000 hours

Features

  • Ultra efficiency achieves an incredible class A energy efficiency rating

  • Made with on average 40% post-consumer-recycled plastic

Applications

  • Industry & warehouse
  • Office, education & retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube T8 UltraEfficient with Recycled Plastic en_AE pdf 192.2 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER LED tube T8 UltraEfficient with Recycled Plastic
Multiple assets - Visuals
Video
MASTER LEDtube T8 Ultra Efficient 1 mp4 13.4 MB
Video
MASTER LEDtube T8 UltraEfficient mp4 212.5 MB
Video
MASTER LEDtube T8 Ultra Efficient 2 mp4 17.6 MB

Photometry and Lighting design

Family-IES-MASTER LED tube T8 UltraEfficient with Recycled Plastic
Multiple assets - Software Plugins