Philips MASTER LED tube Mains T5

The new generation of Mains T5 LEDtube lighting

Products

Product family information

Description

The new Philips Master LEDtube Mains T5 brings simplicity to your lighting project. You don't need to pay attention to the driver technology anymore. Thanks to a unique design, Philips MASTER LEDtube Mains T5 installs in luminaires operating on mains power connection. So simple to operate! . Perfectly safe, reliable &and easy to install, the Philips MASTER LEDtube Mains T5 is the ideal alternative to standard fluorescent tubes to maximise value over lifetime with high energy savings and lower maintenance costs.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to a longer lifetime than conventional lamps

Features

  • Replacement of existing T5 lamps: operates with mains power connection

  • Energy savings compared with fluorescent tubes

Applications

  • Offices, shops, classroms
  • Industrial facilities and warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube Mains T5 en_AE pdf 319.2 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER LED tube Mains T5
Multiple assets - Visuals
Video
MASTER LEDtube Mains T5 mp4 236.3 MB

Photometry and Lighting design

Family-IES-MASTER LED tube Mains T5
Multiple assets - Software Plugins