Philips MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s)

MAS LEDtube 600mm HE 8W 865 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s), 131.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, PF 0.9, IP20, SVM 1.4, PstLM 0.16

Order code: 78347100
Full order code: 871869978347100

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002420808 en_AE pdf 621.4 kB

Visuals

Product-Photographs-929002420808_EU
Multiple assets - Visuals
Product-Diagrams-929002420808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HE 8W 865 T5 IES 3.2 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-Mains-T5-COMF-7033830-Ref-929002420708 pdf 661.2 kB