Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 639.8 kB
Product-Photographs-929003734602_EU ZIP
Product-Diagrams-929003734602_EU ZIP
Product Description
MASTER, LEDtube, T5, Mains, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 3000 K, 2600 lm, CRI 80, 60000 hour(s), 140 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 900mm HO 18.5W 830 T5
G5
Light Distribution Diagram - MAS LEDtube 900mm HO 18.5W 830 T5
Spectral Power Distribution Colour - MAS LEDtube 900mm HO 18.5W 830 T5
General uniform lighting - MAS LEDtube 900mm HO 18.5W 830 T5
LifetimeVsTc
Lumen Maintenance Diagram - MAS LEDtube 900mm HO 18.5W 830 T5
FailureRate
Life Expectancy Diagram