Middle East - English

Philips MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, 21W TL5 HE, 3000 K, 1600 lm, CRI 80, 60000 hour(s)

MAS LEDtube 900mm HE 11.5W 830 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 3000 K, 1600 lm, CRI 80, 60000 hour(s), 139 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 27062600
Full order code: 872016927062600

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003734002 en_AE pdf 632.4 kB

Brochures

Install instructions
Installation Instructions pdf 902.3 kB

Visuals

Product-Photographs-929003734002_EU
Multiple assets - Visuals
Product-Diagrams-929003734002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 900mm HE 11.5W 830 T5 EU IES 21.1 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003734102 pdf 1.0 MB