Products
CorePro LED PLC 5.5W 830 4P G24q-1
29041900
CorePro LED PLC 5.5W 840 4P G24q-1
29043300
CorePro LED PLC 6.5W 830 4P G24q-2
29045700
CorePro LED PLC 6.5W 840 4P G24q-2
29047100
CorePro LED PLC 9.5W 830 4P G24q-3
29049500
CorePro LED PLC 9.5W 840 4P G24q-3
29051800
6 items
Product family information
Description
The CorePro LED PLC 4P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Features
Highly energy-efficient
Easy installation