Philips CorePro, LED, PL-C, HF/Mains, 128 mm, 5.5 W, 13W PL-C, 3000 K, 600 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 5.5W 830 4P G24q-1

Product Description

CorePro, LED, PL-C, HF/Mains, 128 mm, 5.5 W, LED alternative to 13W PL-C, 3000 K, 600 lm, CRI 82, 30000 hour(s), 109 lm/W, EEL F, G24Q-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 29041900
Full order code: 872016929041900

Specifications

Cap-Base
G24Q-1 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003757602 en_AE pdf 641.4 kB

Brochures

Install instructions
Installation instructions pdf 1.2 MB

Visuals

Product-Photographs-929003757602_EU
Multiple assets - Visuals
Product-Diagrams-929003757602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLC 5.5W 830 4P G24q-1 ies 21.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-4P-COMF-7904619-Ref-929003757902-EPD pdf 669.8 kB