Philips CorePro, LED, PL-C, HF/Mains, 148 mm, 9.5 W, 26W PL-C, 4000 K, 1100 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 9.5W 840 4P G24q-3

Product Description

CorePro, LED, PL-C, HF/Mains, 148 mm, 9.5 W, LED alternative to 26W PL-C, 4000 K, 1100 lm, CRI 82, 30000 hour(s), 115 lm/W, EEL E, G24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 29051800
Full order code: 872016929051800

Specifications

Cap-Base
G24Q-3 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003758102 en_AE pdf 643.4 kB

Brochures

Install instructions
Installation instructions pdf 1.2 MB

Visuals

Product-Photographs-929003758102_EU
Multiple assets - Visuals
Product-Diagrams-929003758102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLC 9.5W 840 4P G24q-3 ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-4P-COMF-7904619-Ref-929003757902-EPD pdf 669.8 kB