Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 655.3 kB
Install instructions pdf 567.5 kB
Product-Photographs-929001201002_EU ZIP
Product-Diagrams-929001201002_EU ZIP
Product Description
CorePro, LED, PL-C, HF, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 hour(s), 92.31 lm/W, EEL F, G24q-2, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20
G24q-2
Dimension Drawing (with table) - CorePro LED PLC 6.5W 830 4P G24q-2
General uniform lighting - CorePro LED PLC 6.5W 830 4P G24q-2
Spectral Power Distribution Colour - CorePro LED PLC 6.5W 830 4P G24q-2
Light Distribution Diagram - CorePro LED PLC 6.5W 830 4P G24q-2
Lumen Maintenance Diagram - CorePro LED PLC 6.5W 830 4P G24q-2
LEDtube PLC 100mm 7W G24Q-2 830 650lm