Philips MASTER LED bulbs

MASTER LEDbulb - Elegance meets efficiency

Products

MAS LEDbulb DT 8-60W E27 A60 CL
MAS LEDbulb DT 8-60W E27 A60 CL
43633600
MAS LEDbulb DT 8-60W E27 A60 CL UK
MAS LEDbulb DT 8-60W E27 A60 CL UK
30634901

Product family information

Description

The MASTER LEDbulb range delivers a dimmable glow effect for a welcoming, warm atmosphere, making it ideal for general lighting applications in the hospitality industry. Its unique design radiates warm light in all directions, making it a true alternative to the incandescent lamp. They are particularly suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E27 holder and designed for retrofit replacement of incandescent bulbs, MASTER LEDbulb delivers huge energy savings and minimizes maintenance cost without any compromise on light quality. They can be used together with most leading-edge dimmers, enabling further efficiencies while helping to create the desired atmosphere.

Benefits

  • Up to 80% energy saving compared with traditional incandescent lamps

  • Easy (retrofit) replacement

Features

  • Dimmable

  • Compatible with an extensive range of dimmers

Applications

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, reception areas

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED bulbs en_AE pdf 198.5 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-MASTER LED bulbs
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED bulbs
Multiple assets - Software Plugins