Philips MASTER, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 hour(s)

MAS LEDbulb DT 8-60W E27 A60 CL UK

Product Description

MASTER, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 hour(s), 100.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 30634901
Full order code: 871951430634901

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929002490299 en_AE pdf 292.5 kB

Visuals

Product-Photographs-929002490299_EU
Multiple assets - Visuals
Product-Diagrams-929002490299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDbulb DT 8-60W E27 A60 CL UK IES 598 B

Other

Environmental product declaration
Philips-MASTER-LEDbulbs-COMF-2195-Ref-929002490221 pdf 890.1 kB