Middle East - English

Philips UV-C disinfection upper air wall mounted

Breathe healthy air (DESIGNED FOR PROFESSIONAL ONLY)

Products

Product family information

Description

As part of the Philips UV-C disinfection upper air device series, Philips UV-C disinfection upper air wall mounted is designed to be installed on walls for the disinfection of air in a wide range of applications. Optimized for low ceiling heights, the UV-C rays are distributed at device level and above. The beam of UV-C rays is controlled by specific reflectors and the louvre design. This allows for the disinfection of the air in a space, while ensuring that day-to-day business activities can continue underneath the area where the device is active.

Benefits

  • Our Philips UV-C disinfection upper air wall mount luminaires inactivated 99.99% of SARS-COV-2, the virus responsible for the COVID-19 disease, in the air of a room within 10 minutes. At 20 minutes, the virus was below detectable levels. [1]

  • Swift disinfection effect, with 83.6% reduction of SARS-CoV-2, the virus that causes the COVID-19 disease, achieved in a room within 2 minutes. [1]

Features

  • Philips T5 TUV 25W lamp included

  • Shortwave UV radiation peak at 253.7 nm (UV-C)

Applications

  • Office
  • Retail
  • Food outlets
  • Hospitality
  • Schools
  • Banking
  • Washrooms

Warning & Safety

  • DANGER: Risk Group 3 UV product. Like any disinfection system, UV-C lamps and devices must be installed and used in the correct way. Direct exposure to UV-C can be dangerous and result in a sunburn-like reaction to the skin and serious damage to the cornea.As UV-C is invisible to the eye, the UV-C upper air device must be installed together with adequate safeguards to ensure that the UV-C upper air device can be operated in a safe way. The UV-C upper air device are only to be used as components in a system that consists of adequate safety safeguards such as, but not limited to, those indicated in the mounting instructions and/or user manuals.Direct exposure to UV-C is dangerous. Philips UV-C luminaires systems must only be sold through qualified partners and installed by professionals according to our stringent safety and legal requirements. Our UV-C products are not meant to be used in applications or activities which may cause and/or lead to death, personal injury and/or damage to the environment.

  • [1] According to results obtained from a laboratory test conducted by Innovative Bioanalysis, a CAP, CLIA, AABB Certified Safety Reference Laboratory, in a room with sufficient air circulation. For more information, please refer to the test report available in the "related tools" part of this webpage

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UV-C disinfection upper air wall mounted en_AE pdf 372.2 kB
Additional literature
Test report - UV-C disinfection upper air Wall mounted 25W pdf 920.2 kB

Visuals

Family-Photographs-UV-C disinfection upper air wall mounted
Multiple assets - Visuals