Middle East - English

WL345W | PHILIPS UV-C DISINFECTION UPPER AIR, 1, HF-S | HF Selectalume, White and black, 29.6 W, 230 V

Product Description

WL345W | PHILIPS UV-C DISINFECTION UPPER AIR, 1, HF-S | HF Selectalume, White and black, 29.6 W, 230 V

Order code: 90445900
Full order code: 871869690445900

Specifications

Number of gear units
1 unit
Gear
HF-S [HF Selectalume]
Service tag
Yes
Warranty period
1 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919206000011 en_AE pdf 227.7 kB

Brochures

Install instructions
MI - UV-C disinfection upper air Wall mounted 25W pdf 1.2 MB
Install instructions
WL345W Installation Instructions pdf 3.8 MB

Visuals

Product-Photographs-919206000011_EU
Multiple assets - Visuals
Product-Diagrams-919206000011_EU
Multiple assets - Visuals
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W dwg 338.6 kB
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W r3d 5.2 kB
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W max 792.0 kB
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W m3d 29.0 kB
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W dxf 366.2 kB
CAD Drawings
3D - UV-C disinfection upper air Wall mounted 25W sat 19.6 kB