Philips Maxos LED

Maxos LED Industry – innovative, flexible solution delivers ideal light output

Products

Product family information

Description

Customers in the industrial and retail sectors are looking for general lighting solutions with a justifiable payback, while meeting all relevant norms for supermarkets and industry applications. For a limited investment, Maxos LED Industry offers best-in-class energy savings while delivering high lux levels at the required color temperatures and glare factors. The minimalistic Maxos LED Industry system comprises exchangeable mid-power LED boards mounted on a standard Maxos trunking rail. A choice of wide and medium-beam lenses means flexibility in light distribution. Compared with a conventional fluorescent installation, this highly efficient LED solution offers full payback in less than three years. And the benefits keep coming: the use of our upgradable LED engine platform makes Maxos LED Industry a truly future-proof solution.

Benefits

  • Substantial energy savings for a limited investment

  • Comfortable light, long lifetime

Features

  • Mid-power LED boards; exchangeable LED unit

  • Up to 138 lm/W efficiency

Applications

  • Industry
  • Warehouses
  • Supermarkets, DIY stores, electronics retailers
  • Showrooms

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos LED en_AE pdf 563.3 kB
EcoDesign document
EcoDesign pdf 497.8 kB
EcoDesign document
EcoDesign pdf 464.5 kB
Brochure
Retrofit Trunking Brochure pdf 6.9 MB

Visuals

Family-Photographs-Maxos LED
Multiple assets - Visuals
Revit file
Maxos LED Industry 4MX850 zip 4.7 MB

Photometry and Lighting design

Family-IES-Maxos LED
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips Maxos LED Industry 4MX850 Ref 910629158126.pdf pdf 677.8 kB
Environmental product declaration
EPD Philips Maxos LED Industry 4MX850 Ref 910629167526.pdf pdf 706.1 kB