Philips 4MX850 | Maxos Led Industry, LED55S | LED Module, system flux 5500 lm, 830 warm white, Power supply unit with DALI interface, Wide beam, Silver

4MX850 491 LED55S/830 PSD WB SI

Product Description

Trunking light panel, L1478 mm, Steel, Silver, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 3000 K, (0.43, 0.40) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66127599
Full order code: 403073266127599

Specifications

Lamp family code
LED55S [LED Module, system flux 5500 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629121026 en_AE pdf 378.8 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910629121026_EU
Multiple assets - Visuals
Product-Diagrams-910629121026_EU
Multiple assets - Visuals