Philips Maxos LED, Trunking light panel, 32.5 W, L1528 mm, 5500 lm, 4000 K, DALI, Wide beam, Clear, Silver, IP20

4MX850 581 LED55S/840 PSD WB SI

Product Description

Trunking light panel, L1528 mm, Steel, Silver, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66132999
Full order code: 403073266132999

Specifications

Lamp family code
LED55S [LED Module, system flux 5500 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629121526 en_AE pdf 298.7 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910629121526_EU
Multiple assets - Visuals
Product-Diagrams-910629121526_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 4MX850 581 LED55S/840 PSD WB SI IES
Revit file
4MX850 581 LED55S/840 PSD WB SI 910629121526 ZIP
Dialux
ULD File - 4MX850 581 LED55S/840 PSD WB SI ULD
Relux
ROLF File - 4MX850 581 LED55S/840 PSD WB SI ROLFZ
LDT
LDT File - 4MX850 581 LED55S/840 PSD WB SI LDT