Philips CoreLine Fastset, surface-mounted, 34 W, L1160 mm, 4800 lm, 4000 K
SM155C 48S/840 PSU TW3 PI5 L1160
Product Description
L1160 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 34 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified