Philips CoreLine Fastset, surface-mounted

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

Philips CoreLine FastSet is a 1:1 energy-efficient LED replacement for conventional indoor surface-mounted lights. With identical lumen packages to fluorescent lighting, there’s no need to make new lighting calculations for retrofit projects – thanks to the all-in-one design, you can switch between correlated color temperatures (CCT) and lumen package in the same luminaire to suit your exact needs. Installation of these surface-mounted LED lights is fast and flexible too with a choice of simple through-wring, or cable entry from the side or back of the luminaire. That means CoreLine FastSet indoor surface-mounted lights are easy to mount as a standalone fixture, directly to the surface-mounted or using brackets. You can also create a line of light due to straight end-caps with head to head mounting. It is also easy to connect them to other CoreLine Fastset luminaires to create harmonious lines of light. Should you require it, accessories are also available to adapt the CoreLine fixtures for suspended mounting. As you’d expect from Philips, safety is designed into every CoreLine FastSet luminaire. Not only are the IP44 and IK06 rated to protect against accidental impact, the captive safety pins on the luminaire cover also prevents it from falling. Interact Ready options are available for smart lighting applications. So with CoreLine FastSet surface-mounted LED lights, you have the perfect solution for high circulation areas such as hallways and staircase lighting.

Benefits

  • Retrofit replacement in energy-efficient LED

  • All-in-one: switch between a choice of four lumen packages (From 1700 lm to 6000 lm) and two color temperatures (3000K, 4000K) in one luminaire

Features

  • Up to 154 lm/W

  • Identical lumen packages to fluorescent 2400-6000 lm

Applications

  • Offices
  • Parking Garages
  • Education
  • Healthcare
  • Schools

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Fastset, surface-mounted en_AE pdf 844.0 kB
Install instructions
Installation Instructions CoreLine FastSet SM155C pdf 16.9 MB

Visuals

Family-Photographs-CoreLine Fastset, surface-mounted
Multiple assets - Visuals
Video
Philips CoreLine FastSet surface mounted Installation mp4 82.9 MB
Video
Interact-Pro-Set-up-your-lights-easily-video mp4 140.6 MB

Photometry and Lighting design

Family-IES-CoreLine Fastset, surface-mounted
Multiple assets - Software Plugins