Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 5000 lm, 45 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, Beam angle 120°, Opal, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 2-pole, SC | Safety cable