Philips TrueLine, recessed

TrueLine, recessed - True line of light: elegant, energy-efficient and compliant with office lighting norms

Products

Product family information

Description

Architects need a lighting solution that matches the interior architecture of the property they are working on. They want a light line with an elegant design and very high light levels. Specifiers need luminaires that enable them to save energy while at the same time providing the right level of light, in compliance with office lighting norms. TrueLine, recessed is able to meet both sets of requirements. TrueLine is also available in a suspended version.

Benefits

  • The most uniform exit window

  • Extremely high efficacy for a line luminaire

Features

  • Luminous efficacy > 100 lm/W

  • Complies with office lighting norms

Applications

  • General lighting for mid- and high-end office buildings

Warning & Safety

  • The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueLine, recessed en_AE pdf 653.7 kB
Additional literature
BROCHURE_Trueline pdf 2.6 MB
Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB
EcoDesign document
EcoDesign pdf 620.6 kB

Visuals

Family-Photographs-TrueLine, recessed
Multiple assets - Visuals
Revit file
TrueLine, recessed zip 25.3 MB

Photometry and Lighting design

Family-IES-TrueLine, recessed
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-HUB-TrueLine-Recessed-Standalone-Asym-RC534B-Ref-910505103128 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Standalone-NOC-RC531B-Ref-910505103290 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Line-OC-RC532B-Ref-910505103124 pdf 1.0 MB
Environmental product declaration
EPD-HUB-TrueLine-Recessed-Line-NOC-RC533B-Ref-910505103131 pdf 1.2 MB