Philips TrueLine, recessed, 32 W, 1410x80 mm, PCV, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready, EL-DC

RC534B 43S/940 DEIA W8L141 PCV

Product Description

1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 32 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 97200100
Full order code: 871951497200100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC534B 43S/940 DEIA W8L141 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103128 en_AE pdf 420.2 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103128_EU
Multiple assets - Visuals
Product-Diagrams-910505103128_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC534B 43S/940 DEIA W8L141 PCV IES
Revit file
RC534B 43S/940 DEIA W8L141 PCV 910505103128 ZIP
Dialux
ULD File - RC534B 43S/940 DEIA W8L141 PCV ULD
Relux
ROLF File - RC534B 43S/940 DEIA W8L141 PCV ROLFZ
LDT
LDT File - RC534B 43S/940 DEIA W8L141 PCV LDT