Philips TrueLine, recessed, 29 W, 1410x80 mm, PCV, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, EL-DC

RC531B 31S/940 DEIA W8L141 PCV

Product Description

1410x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 29 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 97178300
Full order code: 871951497178300

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 31S/940 DEIA W8L141 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103121 en_AE pdf 416.4 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103121_EU
Multiple assets - Visuals
Product-Diagrams-910505103121_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC531B 31S/940 DEIA W8L141 PCV IES
Revit file
RC531B 31S/940 DEIA W8L141 PCV 910505103121 ZIP
Dialux
ULD File - RC531B 31S/940 DEIA W8L141 PCV ULD
Relux
ROLF File - RC531B 31S/940 DEIA W8L141 PCV ROLFZ
LDT
LDT File - RC531B 31S/940 DEIA W8L141 PCV LDT