Product Description
Downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, 1750 lm, 13.7 W, 126 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, Clear, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II